HUBBELL
BISR500, Clear Insulated Splice Reducer, #6 AWG - 500 kcmil
Image of BISR500 BISR500, Clear Insulated Splice Reducer, #6 AWG - 500 kcmil

BISR500, Clear Insulated Splice Reducer, #6 AWG - 500 kcmil

Brand: Burndy

Catalog ID: BISR500

In-Line Splice Reducer, Clear Insulation, #6 AWG-500 kcmil Code Conductor, Dual Rated AL9CU, Oxide inhibitor pre-installed

  • Type BISR In-Line Splice/Reducers are easily installed on code conductor
  • UL486B Listed, Dual rated AL9CU for any stranded copper or stranded aluminum applications

General

Application

For Indoor Use Only

Catalog Number

BISR500

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Key

5/16 in

Installation Torque Recommended in-lb

275 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

90 °C

Trade Name

UNITAP™

Type

BISR, In-Line

UPC

781810134085

UPC 14 Digit GTIN

00781810134085

Dimensions

Dimension - Height fraction

2.625 in

Dimension - Height inch

2.62 in

Dimension - Height mm

67 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5 in

Dimension - Width fraction

1-31/50 in

Dimension - Width inch

1.62 in

Dimension - Width mm

41 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

6 AWG - 500 kcmil

Conductor - Copper Str Size

#6;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500

Conductor - Copper Str Size Range

6 AWG - 500 kcmil

Conductor Size

6 AWG-500 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 in-lb

Operational

Temperature Rating

90 °C

Configuration

Connector Type

In-Line

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

60

Minimum Pack Quantity

1

Pallet Quantity

900