HUBBELL
YHSA18K6, Heat Shrink Ring, 22-18 AWG, #6 Stud
Image of YHSA18K6 YHSA18K6, Heat Shrink Ring, 22-18 AWG, #6 Stud
Image of YHSA18K6 YHSA18K6, Heat Shrink Ring, 22-18 AWG, #6 Stud

YHSA18K6, Heat Shrink Ring, 22-18 AWG, #6 Stud

Brand: Burndy

Catalog ID: YHSA18K6

Heat Shrink Ring Terminal, 22-18 AWG, #6 Stud, Annealed Pure Copper, Tin Plated, Color-Coded

  • Made from pure copper, annealed for maximum strength
  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

General

Application

For Use On Copper Conductor

Catalog Number

YHSA18K6

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810476925

UPC 14 Digit GTIN

00781810476925

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - Bolt Size fraction

#6

Dimension - Hole Size fraction

1/7

Dimension - Hole Size inch

0.14 in

Dimension - Hole Size mm

4 mm

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.18 in

Dimension - N inch

0.14 in

Dimension - Pad Width inch

0.29 in

Dimension - Strip Length inch

5/16

Dimension - Stud Size inch

#6

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Packaging Type

Bag

Pallet Quantity

1