HUBBELL
BA14EF2, Vinyl Fork Terminal, 16-14 AWG, #2 Stud
Image of BA14EF2 BA14EF2, Vinyl Fork Terminal, 16-14 AWG, #2 Stud
Image of BA14EF2 BA14EF2, Vinyl Fork Terminal, 16-14 AWG, #2 Stud

BA14EF2, Vinyl Fork Terminal, 16-14 AWG, #2 Stud

Brand: Burndy

Catalog ID: BA14EF2

Vinyl Insulated Copper Fork Terminal For 16 - 14 AWG, #2 Stud, Bulk Packaged

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

BA14EF2

Connector Type

Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

BA-EF

UPC

781810026434

UPC 14 Digit GTIN

00781810026434

Dimensions

Dimension - Bolt Size fraction

#2

Dimension - Hole Size fraction

1/11

Dimension - Hole Size inch

0.09 in

Dimension - Length Overall inch

0.75 in

Dimension - Pad Width inch

0.17 in

Dimension - Stud Size inch

#2

Dimension - Z (inch)

0.23 in

Dimensions

0.75 in x 0.18 in x 0.18 in

Height

0.18 in

Length

0.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.18 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1

Pallet Quantity

99999