

Brand: Burndy
Catalog ID: T10516
Application
For Control Wiring And Other Standard Duty Applications
Catalog Number
T10516
Connector Type
Ring Terminal
Feature - Barrel Type
Long
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Ring Tongue
UPC
781810722350
UPC 14 Digit GTIN
00781810722350
Cable Insulation Diameter Maximum
0.12 in
Dimension - B Length fraction
17/50 in
Dimension - B Length inch
0.34 in
Dimension - Bolt Size fraction
5/16
Dimension - Diameter Max Size inch
0.12 in
Dimension - Hole Size fraction
1/3
Dimension - Hole Size inch
0.33 in
Dimension - L Length Overall mm
26 mm
Dimension - Length Overall inch
1.02 in
Dimension - Pad Width inch
0.53 in
Dimension - Strip Length inch
11/32
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.41 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range
12 AWG-10 AWG
Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
600
Minimum Pack Quantity
50
Pallet Quantity
99999