HUBBELL
TN106LF, Nylon Locking Fork Terminal For 12 - 10 AWG
Image of TN106LF TN106LF, Nylon Locking Fork Terminal For 12 - 10 AWG

TN106LF, Nylon Locking Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TN106LF

Snap Fork Tongue, 12 AWG - 10 AWG.

TN106LF.

  • Locking fork tongue design allows fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from copper alloy, permits many installations while maintaining proper spring retention of forks

General

Application

Power Connector

Catalog Number

TN106LF

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Unplated

Sub Brand

HYDENT

Trade Name

INSULUG™

Type

TN

UPC

781810524138

UPC 14 Digit GTIN

00781810524138

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.02 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

#4;#6

Dimension - Z (inch)

0.29 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

#10 AWG to #12 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Locking Fork Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

99999