HUBBELL
TP106LF, Vinyl Locking Fork Terminal For 12 - 10 AWG
Image of TP106LF TP106LF, Vinyl Locking Fork Terminal For 12 - 10 AWG

TP106LF, Vinyl Locking Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TP106LF

Vinyl Locking Fork Terminal For 12 - 10 AWG.

TP106LF.

  • Locking fork tongue design allows fast installation
  • Screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Catalog Number

TP106LF

Color Code

Yellow

Connector Type

Locking Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Plated

Y

Plating Type

Tin

Trade Name

VINYLUG™

UPC

781810713808

UPC 14 Digit GTIN

00781810713808

Dimensions

Cable Insulation Diameter Maximum

0.26 in

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

#6

Dimension - Hole Size fraction

7/50

Dimension - Hole Size inch

0.14 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.05 in

Dimension - Pad Width inch

0.28 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Locking Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999