HUBBELL
T1814, Uninsulated Ring Terminal For 22 - 18 AWG
Image of T1814 T1814, Uninsulated Ring Terminal For 22 - 18 AWG

T1814, Uninsulated Ring Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: T1814

Uninsulated Ring Terminal For 22 - 18 AWG.

T1814.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimal conductity, reliability and holding power after crimping
  • Wire range is clearly marked on terminal for easy identification
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T1814

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810723166

UPC 14 Digit GTIN

00781810723166

Dimensions

Dimension - B Length fraction

13/50 in

Dimension - B Length inch

0.26 in

Dimension - Bolt Size fraction

1/4

Dimension - Diameter Max Size inch

0.06 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27 in

Dimension - L Length Overall mm

24

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.40 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.49 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

#22 AWG to #18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999