HUBBELL
QP10F250D, Vinyl Female Quick Disconnect For 12 - 10 AWG (.25 x .03)
BUR_QP10F250D

QP10F250D, Vinyl Female Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand: Burndy

Catalog ID: QP10F250D

Vinyl Female Quick Disconnect For 12 - 10 AWG (.25 x .03).

QP10F250D.

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

General

Catalog Number

QP10F250D

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810020623

UPC 14 Digit GTIN

00781810020623

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - F Width Center to Center inch

0.11 in

Dimension - Length Overall inch

1.00 in

Dimension - Thread Size

-

Dimension - Width inch

0.29 in

Dimension - Width mm

7 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size Range

N/A

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999