HUBBELL
BA14EZ10, Vinyl Flanged Fork Terminal For 16 - 14 AWG
Image of BA14EZ10 BA14EZ10, Vinyl Flanged Fork Terminal For 16 - 14 AWG

BA14EZ10, Vinyl Flanged Fork Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: BA14EZ10

Vinyl Flanged Fork Terminal For 16 - 14 AWG.

BA14EZ10.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

For Fast Installation And Security

Catalog Number

BA14EZ10

Connector Type

Flanged Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

Flange Fork

UPC

781810026588

UPC 14 Digit GTIN

00781810026588

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

0.96 in

Dimension - Pad Width inch

0.41 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.31 in

Dimensions

0.96 in x 0.41 in x 0.41 in

Height

0.41 in

Length

0.96 in

Package Height

Package Length

Package Weight

Package Width

Width

0.41 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flanged Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

10000

Pallet Quantity

99999