BUR_PPHID-264509_TPLF-BAEL-Yellow
BUR_PPHID-264509_TPLF-BAEL-Yellow

Vinyl Locking Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

TP108LF

Copper Terminal, Locking Fork Tongue, 12-10 AWG, #6-#8 Stud, Vinyl Insulated, Tin Plated.

Features: Type TP-LF Is A Variation Of The Type TP Design And Employs A Locking Fork Tongue For Fast Installation And Security, 600 V Maximum, 105 DEG C Maximum, Locking Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, Internal Configuration Of The Fork: Prevents The Terminal From Coming Off The Screw Without Applying A Pulling Force, Locking Fork Is Made From A Copper Alloy: Permits Many Installations While Maintaining Proper Spring Retention Of Forks, Insulation Diameter (maximum): 0.28 IN, Temperature Rating: 105 DEG C Maximum, Tape Mounted Catalog Number: BA10EL8, Installation Tool: Ratchet: MR8-89-1, M8ND Tool With N10ET-23 Die, Bulk Catalog Number: BA10EL8, Color Code: Yellow, Wire Strip Length: 19/64 IN, Finish: Electro-Tin Plated, Wire Insulation Grip: No

Product details

General

Application
For Fast Installation And Security
Color Code
Yellow
Connector Type
Locking Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Locking Fork
Plated
Y
Plating Type
Tin
Sub Brand
VINYLUG
Trade Name
VINYLUGâ„¢
Type
TP-LF, Locking
UPC
781810713853
UPC 12 Digit
7818107138533

Dimensions

Cable Insulation Diameter Maximum
0.26 in
Dimension - B Length fraction
17/50 in
Dimension - B Length inch
0.34 in
Dimension - Bolt Size fraction
#8
Dimension - Hole Size fraction
8/47
Dimension - Hole Size inch
0.17 in
Dimension - L Length Overall mm
27 mm
Dimension - Length Overall inch
1.07
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
11/32 in
Dimension - Stud Size inch
#8
Dimension - Z (inch)
0.26 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor Range
#12 AWG to #10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
600
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings