HUBBELL
BUR_PPHID-264506_TP-BA-Yellow
BUR_PPHID-264506_TP-BA-Yellow

TP1010, Vinyl Ring Terminal For 12 - 10 AWG

OR

Brand:

Burndy

Catalog ID:

TP1010

Copper Terminal, Ring Tongue, 12-10 AWG, #8-#10 Stud, Vinyl Insulated, Tin Plated,Wire strip length:19/64".

TP1010.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serrations in the inner barrel provides added holding strength and better conductivity

Features: Expanded Insulation Support Accepts Standard And Large Wire Diameters, Lowers Inventory Requirements, Permits Greater Flexibility And Provides Insulation Support, Funnel Entry, Easy Wire Insertion, Manufactured Of Pure Electrolytic Copper, Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove Serrations In The Inner Barrel, Provides Added Holding Strength And Better Conductivity, Electro-Tin Plated, Provides Durable Long-Lasting Corrosion Resistance, VINYLUG Type TP Is Designed For Commercial And Light Duty Industrial Control And Power Circuit Applications. Supplied With An Expanded Polyvinyl Chloride (PVC) Insulation Shroud, Many Tongue Variations And Rated 600V Makes TP Terminals Versatile And Economical, Tools, Die Set Catalog Number, And (number Of Crimps): Plier Type: Y10-22, Y10D Or Ratchet Tool: MR8-89-1, MR15, M8ND With N10HET-23, TFM Tool With DFM1D5 Die, Wire Strip Length: 19/64 IN, Temperature Rating: 105 DEG C Maximum, Wire Insulation Grip: No, Die Index: Hand Tools Element A

Product details

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP1010

Color Code

Yellow

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUGâ„¢

Type

Ring Tongue

UPC

781810710845

UPC 12 Digit

7818107108455

Dimensions

Cable Insulation Diameter Maximum

0.28 in

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

#10

Dimension - Diameter Max Size inch

0.28 in

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.03 mm

Dimension - Pad Width inch

0.35 in

Dimension - Strip Length inch

19/64 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.26 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999