HUBBELL
Image of TP106 TP106, Vinyl Ring Terminal For 12 - 10 AWG
Buy America(n) Qualified

TP106, Vinyl Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TP106

Copper Terminal, Ring Tongue, 12-10 AWG, #4-#6 Stud, Vinyl Insulated, Tin Plated.

TP106.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serrations in the inner barrel provides added holding strength and better conductivity

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP106

Color Code

Yellow

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

Ring Tongue

UPC

781810710449

UPC 14 Digit GTIN

00781810710449

Dimensions

Cable Insulation Diameter Maximum

0.26 in

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

#6

Dimension - Diameter Max Size inch

0.28 in

Dimension - Hole Size fraction

7/50

Dimension - Hole Size inch

0.14 in

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

19/64 in

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.20 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999