HUBBELL
Image of C6PRSD DROP WIRE CLAMP, 6-PAIR CABLE, STAINLESS, DIMPLED SHIM
Image of C6PRSD DROP WIRE CLAMP, 6-PAIR CABLE, STAINLESS, DIMPLED SHIM
Image of C6PRSD DROP WIRE CLAMP, 6-PAIR CABLE, STAINLESS, DIMPLED SHIM

DROP WIRE CLAMP, 6-PAIR CABLE, STAINLESS, DIMPLED SHIM

Brand: Chance

Catalog ID: C6PRSD

Attaches to hooks and span clamps to secure ends of 6 Pair communications service drops. Industry slang is P Clamp.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Drop wire clamp for 6-pair cable
  • Body, dimpled shim and wire bail are 5052-H23 aluminum
  • Rated for 800 lbs. per Telcordia specificaton GR-3174
  • Packaged as 2 clamps per bag, 25 bags per box and 4 boxes per master carton
  • Sold and priced per each, in master carton quantities of 200

Product details

General

Catalog Number

C6PRSD

Material

Stainless Steel (304)

Style

Dimpled

UPC

096359527879

Dimensions

Distance From Pole

N/A

Weight

0.18 lb

Certifications And Compliance

Industry Standard(s)

Telcordia GR-3174

Logistics

Pallet Quantity

9600

Resources and downloads

Specifications

Sales Drawings