text.skipToContent text.skipToNavigation

House Attachments

ANGLE SCREW, 3/8 SIZE

By CHANCE Utility  
Catalog ID: PSC2170086
Angle Screw is used to install porcelain T knob at the home or building to provide an insulated drop attachment.

ANGLE SCREW, 5/16 SIZE

By CHANCE Utility  
Catalog ID: PSC2170085
Angle Screw is used to install porcelain S knob at the home or building to provide an insulated drop attachment.

INSULATOR, SPOOL, ANSI 53-2 CLASS, POLYMER, BLACK

By CHANCE Utility  
Catalog ID: C9091032P
A superior direct replacement for porcelain ANSI 53-2 spool insulators in identical installations. Molded from specially blended UV stable polymers for high compressive strength.

P HOUSE HOOK, #14 SCREW THREAD, 3-3/4in LENGTH

By CHANCE Utility  
Catalog ID: PSC2170095
For drop attachment at home or building. Drop clamp bail is looped over "P" section of hook.

P HOUSE HOOK, #14 SCREW THREAD, 4-1/2in LENGTH

By CHANCE Utility  
Catalog ID: PSC2170129
For drop attachment at home or building. Drop clamp bail is looped over "P" section of hook.

PORCELAIN SPOOL INSULATOR, ANSI 53-2, GRAY

By CHANCE Utility  
Catalog ID: DE4S5
Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slan is pineapple.

PORCELAIN SPOOL INSULATOR, ANSI 53-4, GRAY

By CHANCE Utility  
Catalog ID: C9091034
Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slan is pineapple.

RAM'S HORN HOOK

By CHANCE Utility  
Catalog ID: CRHH
Ram's Horn Hook attaches at the home or building with 1/4" hardware (not provided). Drop wire bail is looped over ram's horn hook.

SERVICE WIREHOLDER, 3/8" (No. 22) x 2-1/2in SCREW, BLACK GRAY MATERIAL

By CHANCE Utility  
Catalog ID: C2070138G
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

SERVICE WIREHOLDER, 3/8" (No. 22) x 2-1/2in SCREW, BLACK NYLON MATERIAL

By CHANCE Utility  
Catalog ID: C2070138
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

SERVICE WIREHOLDER, 3/8" (No. 22) x 3in SCREW, BLACK NYLON MATERIAL

By CHANCE Utility  
Catalog ID: C2070139
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

SERVICE WIREHOLDER, 3/8" (No. 22) x 3in SCREW, GRAY NYLON MATERIAL

By CHANCE Utility  
Catalog ID: C2070139G
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

SERVICE WIREHOLDER, 3/8" (No. 22) x 4in SCREW, BLACK NYLON MATERIAL

By CHANCE Utility  
Catalog ID: C2070140
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

SERVICE WIREHOLDER, 3/8" (No. 22) x 4in SCREW, GRAY NYLON MATERIAL

By CHANCE Utility  
Catalog ID: C2070140G
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

SERVICE WIREHOLDER, MAST-TYPE fits 1-1/4in to 2-1/2in PIPE DIAMETER, BLACK NYLON MATERIAL

By CHANCE Utility  
Catalog ID: C2070144
Wireholders support service installations for connections to pipe mast.

SERVICE WIREHOLDER, MAST-TYPE fits 1-1/4in to 2-1/2in PIPE DIAMETER, GRAY NYLON MATERIAL

By CHANCE Utility  
Catalog ID: C2070144G
Wireholders support service installations for connections to pipe mast.

WALL-MOUNTED SERVICE DEADEND BRACKET, U-WALL STRAP TYPE

By CHANCE Utility  
Catalog ID: PSC2080291
Secured to a flat surface and used as an attachment point for deadending.

WRENCHABLE P HOUSE HOOK, #14 SCREW THREAD, 4-1/2in LENGTH

By CHANCE Utility  
Catalog ID: PSC2170096
For drop attachment at home or building. Drop clamp bail is looped over "P" section of hook. Can be installed with 7/16" driver.

WRENCHABLE P HOUSE HOOK, #14 SCREW THREAD, 6-1/2in LENGTH

By CHANCE Utility  
Catalog ID: PSC2170097
For drop attachment at home or building. Drop clamp bail is looped over "P" section of hook. Can be installed with 7/16" driver.
Page 1 of 1