HUBBELL
Image of PSC570ADCBO Cable Build Out Kit, 570 AD

Cable Build Out Kit, 570 AD

Brand: Hubbell Power Systems

Catalog ID: PSC570ADCBO

570 All Dielectric (AD) Cable Build Out Kit

570 Closure Cable Build Out kit for 2 additional dielectric cables.

  • 570 Cable Build Out Kit for two additional dielectric cables
  • Includes: two standoff brackets and two hose clamps

General

Catalog Number

PSC570ADCBO

UPC

096359659402

Dimensions

Dimensions

12.500 in x 4.000 in x 3.560 in

Height

3.56 in

Length

12.5 in

Width

4 in

Logistics

Standard Package

1