HUBBELL
Image of EM-4203 4 Position Ground Block

4 Position Ground Block

Brand: EMC

Catalog ID: EM-4203

4-position ground block made from 1⁄2" x .375" with 1⁄4 x 20 tapped holes all the way through, and headless set screws. #10–24 mounting holes.

Can be mounted in terminals, cabinets, and enclosures to provide convenient means for connecting ground wires.

Grounding in remote sites, building entrance

General

Catalog Number

EM-4203

Dimensions

Length

2.5 in

Length Threaded Area

0.5 in