HUBBELL
Grounding and Bonding, Rail Grounding Kit, 19", ESD, PT, PENE
Image of HGRKTHT Grounding and Bonding, Rail Grounding Kit, 19", ESD, PT, PENE

Grounding and Bonding, Rail Grounding Kit, 19", ESD, PT, PENE

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTHT

Grounding and Bonding, Rail Grounding Kit, 19", ESD, PT, PENE

  • 19"
  • ESD
  • PT
  • PENE

General

Catalog Number

HGRKTHT

Finish Type

Mounting Type

Rack-Mount

Type

Kit

UPC

662620318158

Dimensions

Height

0.75 in

Length

19 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant