HUBBELL
Grounding and Bonding, Lug, #1/0 AWG, Single Hole, 1/4" ID, 10 Pack
Image of HGBL10S Grounding and Bonding, Lug, #1/0 AWG, Single Hole, 1/4" ID, 10 Pack
Image of HGBL10S Grounding and Bonding, Lug, #1/0 AWG, Single Hole, 1/4" ID, 10 Pack

Grounding and Bonding, Lug, #1/0 AWG, Single Hole, 1/4" ID, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL10S

Grounding and Bonding, Lug, #1/0 AWG,Single Hole, 1/4" ID, 10 Pack

  • #1/0 AWG
  • Single Hole
  • 1/4" ID
  • 10 Pack

General

Catalog Number

HGBL10S

Style

Single

UPC

662620310442

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

25