HUBBELL
Grounding and Bonding, Lug, #2/0 AWG, Single Hole, 3/8" ID, 10 Pack
Image of HGBL20SA Grounding and Bonding, Lug, #2/0 AWG, Single Hole, 3/8" ID, 10 Pack

Grounding and Bonding, Lug, #2/0 AWG, Single Hole, 3/8" ID, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL20SA

Grounding and Bonding, Lug, #2/0 AWG,Single Hole, 3/8" ID, 10 Pack

  • #2/0 AWG
  • Single Hole
  • 3/8" ID
  • 10 Pack

General

Catalog Number

HGBL20SA

Style

Single

UPC

662620310480

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

25