HUBBELL
Image of HGBL30DA Grounding and Bonding, Lug, #3/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack
Image of HGBL30DA Grounding and Bonding, Lug, #3/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack
Image of HGBL30DA Grounding and Bonding, Lug, #3/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack
Image of HGBL30DA Grounding and Bonding, Lug, #3/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack

Grounding and Bonding, Lug, #3/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL30DA

Grounding and Bonding, Lug, #3/0 AWG,Double Hole, 1/4" ID Spaced 3/4", 10 Pack

  • #3/0 AWG
  • Double Hole
  • 1/4" ID Spaced 3/4"
  • 10 Pack

Product details

General

Catalog Number

HGBL30DA

Style

Double

UPC

662620310626

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

10

Resources and downloads