HUBBELL
Grounding and Bonding, Lug, #4/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack
Image of HGBL40DB Grounding and Bonding, Lug, #4/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack

Grounding and Bonding, Lug, #4/0 AWG, Double Hole, 1/4" ID Spaced 3/4", 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL40DB

Grounding and Bonding, Lug, #4/0 AWG,Double Hole, 1/4" ID Spaced 3/4", 10 Pack

  • #4/0 AWG
  • Double Hole
  • 1/4" ID Spaced 3/4"
  • 10 Pack

General

Catalog Number

HGBL40DB

Style

Double

UPC

662620326832

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

50