HUBBELL
Image of HGBL06SF Grounding and Bonding, Lug. #6AWG, Single Hole, 1/4", 45 Degree, 50 Pack

Grounding and Bonding, Lug. #6AWG, Single Hole, 1/4", 45 Degree, 50 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL06SF

Grounding and Bonding, Lug. #6AWG, Single Hole, 1/4", 45 Degree, 50 Pack

  • Single Hole
  • 1/4"
  • 45 Degree
  • 50 Pack

General

Catalog Number

HGBL06SF

Style

Single

UPC

662620319315

Dimensions

Bend (Degrees)

45 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

1