HUBBELL
Grounding and Bonding, Lug, #2 AWG, Single Hole, 1/4" ID, 25 Pack
Image of HGBL02S Grounding and Bonding, Lug, #2 AWG, Single Hole, 1/4" ID, 25 Pack

Grounding and Bonding, Lug, #2 AWG, Single Hole, 1/4" ID, 25 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL02S

Grounding and Bonding, Lug, #2 AWG,Single Hole, 1/4" ID, 25 Pack

  • #2 AWG
  • Single Hole
  • 1/4" ID
  • 25 Pack

General

Catalog Number

HGBL02S

Style

Single

UPC

662620310428

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

25