HUBBELL
Image of HGBL20DB Grounding and Bonding, Lug, #2/0 AWG, Double Hole, 3/8" ID Spaced 1", 10 Pack

Grounding and Bonding, Lug, #2/0 AWG, Double Hole, 3/8" ID Spaced 1", 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL20DB

Grounding and Bonding, Lug, #2/0 AWG,Double Hole, 3/8" ID Spaced 1", 10 Pack

  • #2/0 AWG
  • Double Hole
  • 3/8" ID Spaced 1"
  • 10 Pack

General

Catalog Number

HGBL20DB

Style

Double

UPC

662620310688

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

25