HUBBELL
Grounding and Bonding, Grounding Kit, S-Lug, #6 AWG, 30", PX, Hardware
Image of HGRKTD30S Grounding and Bonding, Grounding Kit, S-Lug, #6 AWG, 30", PX, Hardware

Grounding and Bonding, Grounding Kit, S-Lug, #6 AWG, 30", PX, Hardware

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTD30S

Grounding and Bonding, Grounding Kit, S-Lug, #6 AWG, 30", PX, Hardware

  • S-Lug
  • #6 AWG
  • 30"
  • PX
  • Hardware

General

Catalog Number

HGRKTD30S

Type

Medium Conductors

UPC

662620326269

Dimensions

Length

30 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant