HUBBELL
Image of 96KG1 BLACK, GROUND WIRE MOLDING, 1in x 8ft
Image of 96KG1 BLACK, GROUND WIRE MOLDING, 1in x 8ft

BLACK, GROUND WIRE MOLDING, 1in x 8ft

Brand: Chance

Catalog ID: 96KG1

0

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Flame retardant and easy to install
  • Internal dimensions are 1" x 1"
  • Material: Black PVC

Product details

General

Catalog Number

96KG1

EU RoHS Indicator

No

Material

Black PVC

Type

Ground Wire Molding

UPC

096359076308

Dimensions

Distance From Pole

N/A

Length

96 in

Weight

0.85 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

1500

Resources and downloads

Specifications

Sales Drawings