
Brand: Burndy
Catalog ID: B2E20NW
Catalog Number
B2E20NW
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810244746
UPC 14 Digit GTIN
00781810244746
Dimension - D inch
3
Dimension - L Length Overall mm
508 mm
Dimension - Length Overall inch
20.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
1.62
Length
20 in
Rating - Indoor Amperage
530
Rating - Outdoor Amperage
635
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
10
Pallet Quantity
1