
Brand: Burndy
Catalog ID: B2E60
Catalog Number
B2E60
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
UPC
781810202548
UPC 14 Digit GTIN
00781810202548
Dimension - L Length Overall mm
1524 mm
Dimension - Length Overall inch
60.00 in
Length
60 in
Rating - Indoor Amperage
530 A
Rating - Outdoor Amperage
635 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
2
Minimum Pack Quantity
1
Pallet Quantity
180