Brand: Burndy
Catalog ID: B33F24N
Catalog Number
B33F24N
Connector Type
Braid
Material
Copper
Material - Ferrules
Tin Plated Copper
Physical Attribute - Number of Braids
9
UPC
781810551066
UPC 14 Digit GTIN
00781810551066
Dimension - L Length Overall mm
610
Dimension - Length Overall inch
24
Dimension - Width inch
3
Dimension - Width mm
76 mm
Dimensions
24 in x 3 in x 0.62 in
Height
0.62 in
Length
24 in
Width
3 in
Amperage Rating
2000 A
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
540