Brand: Burndy
Catalog ID: B4F16D50NTN
Catalog Number
B4F16D50NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810206508
UPC 14 Digit GTIN
00781810206508
Dimension - L Length Overall mm
419 mm
Dimension - Length Overall inch
16.50 in
Length
16.5 in
Rating - Indoor Amperage
1000
Rating - Outdoor Amperage
1200
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
540