MY LISTS
HUBBELL
Image of B4G47D3NTN B4G47D3NTN Flexible Copper Braid

B4G47D3NTN Flexible Copper Braid

Brand: Burndy

Catalog ID: B4G47D3NTN

Tin Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B4G47D3NTN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810444658

UPC 14 Digit GTIN

00781810444658

Dimensions

Dimension - L Length Overall mm

1201 mm

Dimension - Length Overall inch

47.30 in

Length

47.3 in

Electrical Ratings

Rating - Indoor Amperage

1200

Rating - Outdoor Amperage

1440

Certifications And Compliance

Standards - RoHS Compliance Status

NC

Configuration

Connector Type

Braid

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1080