
Brand: Burndy
Catalog ID: B4G48N
Catalog Number
B4G48N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810451311
UPC 14 Digit GTIN
00781810451311
Dimension - L Length Overall mm
1219 mm
Dimension - Length Overall inch
48.00 in
Length
48 in
Rating - Indoor Amperage
1200
Rating - Outdoor Amperage
1440
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
NC
UL Listed
No
Connector Type
Braid
Carton Quantity
2
Minimum Pack Quantity
1
Pallet Quantity
120