
Brand: Burndy
Catalog ID: BB024L24GGKIT
Catalog Number
BB024L24GGKIT
Connector Type
Braid
Material
Copper
UPC
781810677131
UPC 14 Digit GTIN
00781810677131
Length
24 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
UI
Connector Type
Braid
Minimum Pack Quantity
1