Brand: Burndy
Catalog ID: BB067L60000
Catalog Number
BB067L60000
Connector Type
Braid
Material
Copper
Plated
Y
UPC
781810356487
UPC 14 Digit GTIN
00781810356487
Dimension - L Length Overall mm
1524000
Dimension - Length Overall inch
60000
Length
60000 in
Standards - RoHS Compliance Status
EX
Connector Type
Braid
Minimum Pack Quantity
1