HUBBELL
Image of BB100L20D69G21TN BB100L20D69G21TN Flexible Copper Braid

BB100L20D69G21TN Flexible Copper Braid

Brand: Burndy

Catalog ID: BB100L20D69G21TN

Tin Plated Copper Braid 19.69 inches long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB100L20D69G21TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Plated

Y

UPC

621945443556

UPC 14 Digit GTIN

00621945443556

Dimensions

Dimension - L Length Overall mm

500 mm

Dimension - Length Overall inch

19.69 in

Length

20.69 in

Electrical Ratings

Amperage Rating

300 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

3600