HUBBELL
Image of BD18N2U BD18N2U BD Type Braid, 18" Undrilled

BD18N2U BD Type Braid, 18" Undrilled

Brand: Burndy

Catalog ID: BD18N2U

Tinned Copper Braid, Undrilled, Length:18 in,Ampere Rating-190 INDOOR, 225 OUTDOOR.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BD18N2U

UPC

621945484771

Dimensions

Dimensions

18 in x 0.94 in x 0.13 in

Height

0.13 in

Length

18 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.94 in

Certifications And Compliance

Certification - CSA Approved

Yes

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450