
Brand: Burndy
Catalog ID: BF18T716
Catalog Number
BF18T716
Connector Type
Braid
Material
Copper
UPC
781810675168
UPC 14 Digit GTIN
00781810675168
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18 in
Length
18 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
360 A
Rating - Outdoor Amperage
430 A
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
1600