
Brand: Burndy
Catalog ID: BG26
Catalog Number
BG26
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
N
UPC
621945177185
UPC 14 Digit GTIN
00621945177185
Dimension - L Length Overall mm
660 mm
Dimension - Length Overall inch
26.00 in
Length
26 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
25
Pallet Quantity
1