
Brand: Burndy
Catalog ID: BG420
Catalog Number
BG420
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810470879
UPC 14 Digit GTIN
00781810470879
Dimension - L Length Overall mm
10668 mm
Dimension - Length Overall inch
420.00 in
Length
420 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
90