HUBBELL
BRAIDKIT6 Braid Kit
Image of BRAIDKIT6 BRAIDKIT6 Braid Kit

BRAIDKIT6 Braid Kit

Brand: Burndy

Catalog ID: BRAIDKIT6

Braid Kit.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BRAIDKIT6

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

UPC

781810449608

UPC 14 Digit GTIN

00781810449608

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1