MY LISTS
HUBBELL
Image of EM-2012-AU-250 Ultrabond ll Braid with 3/8" eyelets
Buy America(n) Qualified

Ultrabond ll Braid with 3/8" eyelets

Brand: EMC

Catalog ID: EM-2012-AU-250

#6 AWG braided tinned copper wire with factory-installed eyelets with integral arms, 3" spacing, hole diameter 3/8"

Grounding & Bonding Braid for pedestals and aerial closures. Provides Bond when using heat shrinkable material. Provides bond when using closures not equipped with bonding harnesses

  • One-piece eyelet with arms will not spin or rotate during installation
  • Gas-tight crimp maximizes conductivity by reducing cold flow & corrosion
  • Easily trimmed to the desired length with splicer's scissors, eliminates waste
  • Simple design provides for easy, foolproof installation. Terminates like any standard connection.
  • Flexibility allows movement of cable without loosening connections.
  • Factory-Installed terminations provide maximum pull-out strength, no need to carry special tools.
  • Pre-punched mounting holes are safer, eliminating the need to use a sharp instrument.
  • Solderless termination
  • Unique patented design.

General

Catalog Number

EM-2012-AU-250

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)