HUBBELL
FFGC2/0, Fence Fabric Mechanical Ground Connector; 2/0 AWG
Image of FFGC2/0 FFGC2/0, Fence Fabric Mechanical Ground Connector; 2/0 AWG

FFGC2/0, Fence Fabric Mechanical Ground Connector; 2/0 AWG

Brand: Burndy

Catalog ID: FFGC2/0

Fence Fabric Mechanical Ground Connector; 2/0 AWG.

  • Clamp can form connections at virtually any angle
  • Tin plated copper clamp includes stainless steel hardware
  • For use with most metallic surfaces including galvanized steel
  • Conductor maintains path to ground while connected to object that is parallel, perpendicular, or any degree in between
  • UL467 Listed for the US and Canadian Markets
  • Select connectors qualified to IEEE-837-2014

General

Catalog Number

FFGC2/0

Connector Type

Tin-Plated Copper

Installation Torque Recommended in-lb

67 lbs

Material

Copper

UPC

621945524187

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Force Related

Installation Torque Recommended in-lb

67 lbs

Configuration

Connector Type

Tin-Plated Copper

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7425