HUBBELL
GAR1829G1TN, Mech Ground Conn, Cable to Rod/Pipe, Tin Plate
Image of GAR1829G1TN GAR1829G1TN, Mech Ground Conn, Cable to Rod/Pipe, Tin Plate

GAR1829G1TN, Mech Ground Conn, Cable to Rod/Pipe, Tin Plate

Brand: Burndy

Catalog ID: GAR1829G1TN

Ground Clamp Copper Tin plated 2/0 AWG-250 Kcmil Installation Torque Recommended Run in-lb240 LB in.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR1829G1TN

Installation Torque Recommended Run in-lb

240 Lb-in

Material

Copper

Plated

Y

Plating Type

Tin plated

UPC

781810541210

UPC 14 Digit GTIN

00781810541210

Conductor Related

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Str Size

250 Kcmil

Conductor - Pipe or Round Tube Size Range

2 in

Conductor - Rod Size

2 in-2.38 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended Run in-lb

240 Lb-in

Logistics

Minimum Pack Quantity

1