HUBBELL
Image of GB4CT4 GB4CT4, Mechanical Grounding Connector, Cable to Bar
Image of GB4CT4 GB4CT4, Mechanical Grounding Connector, Cable to Bar

GB4CT4, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB4CT4

Mechanical Grounding Connector, Cable to 1/2" Thick Bar, 8 AWG-4 AWG, 3/8" Stud, Silicon Bronze Hardware

  • High copper alloy ground connector for joining a range of cable to 1/2" thick bar
  • Type GB separates cable from bar
  • Silicon Bronze Hardware
  • Rated for Direct Burial in earth of concrete
  • UL467

General

Catalog Number

GB4CT4

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810001752

UPC 14 Digit GTIN

00781810001752

Dimensions

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Dimension - Width fraction

1-3/50 in

Dimension - Width inch

1.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Minimum Pack Quantity

1