HUBBELL
GCM4C, Mechanical Grounding Connector, 2 Cables to Bar
Image of GCM4C GCM4C, Mechanical Grounding Connector, 2 Cables to Bar
Image of GCM4C GCM4C, Mechanical Grounding Connector, 2 Cables to Bar
Buy America(n) Qualified

GCM4C, Mechanical Grounding Connector, 2 Cables to Bar

Brand: Burndy

Catalog ID: GCM4C

Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, 8 AWG (Sol.) - 4 AWG (Str.), 3/8" Stud.

  • High copper alloy ground connector for joining a wide range of 2 parallel cables to 1/2" thick bar
  • Type GC separates cable from bar
  • Type GCM clamps cable direct to bar surface
  • One wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Catalog Number

GCM4C

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810001769

UPC 14 Digit GTIN

00781810001769

Dimensions

Dimension - Bar Length inch

0.88 in

Dimension - Bar Length mm

22 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

1.04 in

Dimension - Bar Width mm

26 mm

Dimension - Height inch

1.36 in

Dimension - Height mm

34.5 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Dimension - Width fraction

1 in

Dimension - Width inch

1.04 in

Dimension - Width mm

26 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

25

Minimum Pack Quantity

20

Pallet Quantity

1