Brand: Connector Mfg. Co. (CMC)
Catalog ID: WB34S
WB34S. For direct burial includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
WB34S
Hex Size
1/2 in
Material
Cast copper alloy
Type
Heavy-Duty Clamps
Hex Size
1/2 in
Rod Diameter
0.75 in
Conductor Range
1/0-8 AWG
Industry Standard(s)
UL/CSA certified