HUBBELL
Image of GC5040 Grounding Clamp, #1 Sol. - 4/0 Str.

Grounding Clamp, #1 Sol. - 4/0 Str.

Brand: FARGO

Catalog ID: GC5040

Grounding Clamp, Copper Cable to Cable, Vice Type.

For copper connections-splice, loop deadend or service entrance tap. One piece design for easier, faster installation.

  • For copper connections
  • One piece design for easier, faster installation
  • Vise design achieves high connector pressure with low wrench force

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

240 in-lbs

Catalog Number

GC5040

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material - Bolt

Stainless Steel

Material - Hardware

Stainless Steel

Material - Keeper

Bronze

Material Type

Standard

Plating

No

Product Category

Vise Type Connectors

UPC

096359307594

Dimensions

Bolt Diameter

  • 0.375 in
  • 0.375 in

Diameter - Bolt

0.375 in

Diameter - Bolt Head

0.375 in

Dimensions

1.000 in x 1.375 in x 2.125 in

Height

2.125 in

Length

1 in

Weight

0.48 lb

Width

1.375 in

Conductor Related

Conductor Diameter (Main) - Maximum

0.552 in

Conductor Diameter (Main) - Minimum

0.289 in

Conductor Diameter (Tap) - Maximum

0.552 in

Conductor Diameter (Tap) - Minimum

0.289 in

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Bolt Installation Torque (Recommended)

240 in-lbs

Configuration

Bolt Head Type

Hex

Logistics

Pallet Quantity

4800