



Brand: FARGO
Catalog ID: GC5008SH
For copper connections-splice, loop deadend or service entrance tap. One piece design for easier, faster installation.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
50 in-lbs
Catalog Number
GC5008SH
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Material Type
Standard
Plating
No
Product Category
Vise Type Connectors
Slotted-Head Bolt
Yes
UPC
096359307495
Bolt Diameter
0.25 in
Diameter - Bolt
0.25 in
Diameter - Bolt Head
0.3125 in
Dimensions
0.875 in x 0.625 in x 0.625 in
Height
0.625 in
Length
0.875 in
Width
0.625 in
Conductor Diameter (Main) - Maximum
0.146 in
Conductor Diameter (Main) - Minimum
0.091 in
Conductor Diameter (Tap) - Maximum
0.146 in
Conductor Diameter (Tap) - Minimum
0.091 in
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
50 in-lbs
Bolt Head Type
Hex