Brand: Connector Mfg. Co. (CMC)
Catalog ID: TGC3
Transformer grounding connectors are cast of high-conductivity bronze;1/2 - 13 stud fits all standard EEI-NEMA distribution transformers;One connector handles all conductors 8 through 2/0
Catalog Number
TGC3
Dimensions
1.56 in x 1.05 in x 1.38 in
Height
1.38 in
Length
1.56 in
Width
1.05 in
Conductor Range
1-10 AWG