BUR_SKU-WEEB-ATF
BUR_SKU-WEEB-ATF

WEEB-ATF, WEEB Top Clamp Washer, 1.68 IN L, 1.26 IN W , 0.31 IN hole size, Flexible

Brand:

WILEY

Catalog ID:

WEEB-ATF

304 Stainless Steel Electric Equipment Bond, Washer, 42.66" L.

  • Made from corrosion resistant 304 stainless steel for outstanding durability and performance
  • Eliminates the need for surface preparation and oxide inhibitor
  • Detailed manual specifying proper hardware, torque, and mounting information is available upon request
  • UL467 Recognized for grounding and bonding equipment
  • Custom grounding and bonding solutions available upon request

Product details

General

Application
WEEB washers offer a simple, low cost method to bond any non-conductive coated surfaces together reducing time, labor costs and the amount of copper wiring. WEEB's patented teeth pierce through most non-conductive coatings and embed into the underlying metal creating a bonding connection between the mounting surface and coated metal component that it is installed on or between.
Item Type
4D
Material
304 Stainless Steel
UPC
781810537350
UPC 12 Digit
7818105373500

Dimensions

Dimension - Thread Size
-

Certifications And Compliance

Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
Y
Certified Listed
UL2703 Recognized
Industry Standard(s)
UL2703 Recognized
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6000

Resources and downloads